CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Change the direction of your pipe run by 90 degrees, by solvent welding the 90 degree socket elbow to a pipe or spigot end of a fitting.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Elbow 90º (Socket x Socket)

Xirtec® PVC Sch. 40 - Elbow 90° (Socket x Socket)

Elbow 90º (Socket x Socket)

Xirtec® PVC Sch. 40 - Elbow 90° (Socket x Socket)

Elbow 90º (Socket x Socket)

Xirtec® PVC Sch. 40 - Elbow 90° (Socket x Socket)

Elbow 90º (Socket x Socket)

Xirtec® PVC Sch. 40 - Elbow 90° (Socket x Socket)

Elbow 90º (Socket x Socket)

Xirtec® PVC Sch. 40 - Elbow 90° (Socket x Socket)
Type n.d. Coude
Type de raccord n.d. Femelle
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 40
Angle n.d. 90 º
Standards/Certifications n.d. ASTM D2466;NSF pw-G
Poids n.d. 0,066 lb n.d. 0,110 lb n.d. 0,123 lb n.d. 0,256 lb n.d. 0,326 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top