CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Solid style flange featuring a female threaded (FPT) end for attachment to a male pipe thread (MPT).
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Sch80-Flange-One-Piece-FNPT

Xirtec® PVC Sch. 80 - Flange One-Piece (FNPT)

Sch80-Flange-One-Piece-FNPT

Xirtec® PVC Sch. 80 - Flange One-Piece (FNPT)

Sch80-Flange-One-Piece-FNPT

Xirtec® PVC Sch. 80 - Flange One-Piece (FNPT)

Sch80-Flange-One-Piece-FNPT

Xirtec® PVC Sch. 80 - Flange One-Piece (FNPT)

Sch80-Flange-One-Piece-FNPT

Xirtec® PVC Sch. 80 - Flange One-Piece (FNPT)
Type n.d. Bride
Type de raccord n.d. FNPT
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Diamètre de la bride n.d. 3,540 in n.d. 3,920 in n.d. 4,240 in n.d. 4,620 in n.d. 4,990 in
Diamètre du cercle de perçage n.d. 2.37 in n.d. 2.77 in n.d. 3.1 in n.d. 3.49 in n.d. 3.86 in
Diamètre de la bride n.d. 0,513 in n.d. 0,583 in n.d. 0,653 in n.d. 0,725 in n.d. 0,772 in
Nombre de trous n.d. 4
Poids n.d. 0,203 lb n.d. 0,273 lb n.d. 0,388 lb n.d. 0,483 lb n.d. 0,595 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top