CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Solid style flange with a socket end allowing for a pipe attachment via solvent welding.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Flange One-Piece (Socket)

Xirtec® PVC Sch. 80 - Flange One-Piece (Socket)

Flange One-Piece (Socket)

Xirtec® PVC Sch. 80 - Flange One-Piece (Socket)

Flange One-Piece (Socket)

Xirtec® PVC Sch. 80 - Flange One-Piece (Socket)

Flange One-Piece (Socket)

Xirtec® PVC Sch. 80 - Flange One-Piece (Socket)

Flange One-Piece (Socket)

Xirtec® PVC Sch. 80 - Flange One-Piece (Socket)
Type n.d. Bride
Type de raccord n.d. Femelle
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Diamètre de la bride n.d. 3,550 in n.d. 3,900 in n.d. 4,250 in n.d. 4,690 in n.d. 4,990 in
Diamètre du cercle de perçage n.d. 2.36 in n.d. 2.75 in n.d. 3.1 in n.d. 3.53 in n.d. 3.88 in
Diamètre de la bride n.d. 0,533 in n.d. 0,633 in n.d. 0,653 in n.d. 0,725 in n.d. 0,772 in
Nombre de trous n.d. 4
Poids n.d. 0,198 lb n.d. 0,265 lb n.d. 0,428 lb n.d. 0,472 lb n.d. 1,157 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top