CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Heavy-duty Vanstone flanges allow for greater flexibility during installation as they are two-piece flanges. This flange features a Fibre-Loc ring with a socket connection for pipe.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Flange Vanstone Heavy Duty (Socket)

Xirtec® PVC Sch. 80 - Flange Vanstone Heavy Duty (Socket)

Flange Vanstone Heavy Duty (Socket)

Xirtec® PVC Sch. 80 - Flange Vanstone Heavy Duty (Socket)

Flange Vanstone Heavy Duty (Socket)

Xirtec® PVC Sch. 80 - Flange Vanstone Heavy Duty (Socket)

Flange Vanstone Heavy Duty (Socket)

Xirtec® PVC Sch. 80 - Flange Vanstone Heavy Duty (Socket)

Flange Vanstone Heavy Duty (Socket)

Xirtec® PVC Sch. 80 - Flange Vanstone Heavy Duty (Socket)
Type n.d. Bride Vanstone
Type de raccord n.d. Femelle
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4 n.d. 6
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. Marine Type Approval;ASTM F1970;NSF pw-G
Diamètre de la bride n.d. 5,000 in n.d. 6,000 in n.d. 7,460 in n.d. 9,010 in n.d. 10,980 in
Diamètre du cercle de perçage n.d. 3.87 in n.d. 4.73 in n.d. 6.08 in n.d. 7.49 in n.d. 9.47 in
Diamètre de la bride n.d. 1,140 in n.d. 1,140 in n.d. 0,910 in n.d. 1,090 in n.d. 1,220 in
Nombre de trous n.d. 4 n.d. 4 n.d. 4 n.d. 8 n.d. 8
Poids n.d. 0,646 lb n.d. 1,045 lb n.d. 1,506 lb n.d. 2,661 lb n.d. 3,977 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top