CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
This Vanstone style two-piece spigot flange provides a transition from Xirtec PVC to another flanged component, such as a valve or pump.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Flange Vanstone (Spigot)

Xirtec® PVC Sch. 80 - Flange Vanstone (Spigot)

Flange Vanstone (Spigot)

Xirtec® PVC Sch. 80 - Flange Vanstone (Spigot)

Flange Vanstone (Spigot)

Xirtec® PVC Sch. 80 - Flange Vanstone (Spigot)

Flange Vanstone (Spigot)

Xirtec® PVC Sch. 80 - Flange Vanstone (Spigot)

Flange Vanstone (Spigot)

Xirtec® PVC Sch. 80 - Flange Vanstone (Spigot)
Type n.d. Bride Vanstone
Type de raccord n.d. Mâle
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Diamètre de la bride n.d. 3,520 in n.d. 3,870 in n.d. 4,250 in n.d. 4,630 in n.d. 5,000 in
Diamètre du cercle de perçage n.d. 2.38 in n.d. 2.76 in n.d. 3.13 in n.d. 3.5 in n.d. 3.88 in
Diamètre de la bride n.d. 0,613 in n.d. 0,603 in n.d. 0,753 in n.d. 0,785 in n.d. 0,772 in
Nombre de trous n.d. 4
Poids n.d. 0,201 lb n.d. 0,269 lb n.d. 0,410 lb n.d. 0,441 lb n.d. 0,611 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top