CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. An essential system accessory, the Labline Mechanical Joint Dilution Trap is available in 1-1/2" size with the option of a transparent base.
  • Dilution trap in 1-1/2" size.
  • For use with Labline acid waste systems.
  • Transparent base option.
  • High-performance mechanical-joint system.
  • Corrosion-resistant, all-plastic construction.
  • Easy to install, disassemble and reuse.
  • Ideal for modular systems and remodeling.
  • NSF listed.
Unité de mesure
Éléments
Dilution Trap

Dilution Trap

Dilution Trap

Dilution Trap
Type n.d. Trap
Type de raccord n.d.
Size (in) n.d. 1 1/2
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d. ASTM F1412;UPC/IPC;CSA B181.3
Poids n.d. 2,205 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top