CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
The IPEX Labline Mechanical Joint Running Trap is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This Labline running trap is available in 1-1/2" and 2" sizes.
  • IPEX Labline Mechanical Joint running trap available in 1-1/2" and 2" sizes.
  • Easy to install quickly with no-heat Elastolive.
  • Can be disassembled and re-used for restructuring.
  • Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).
Unité de mesure
Éléments
Running Trap - 3 Piece

Running Trap - 3 Piece

Running Trap - 3 Piece

Running Trap - 3 Piece
Type n.d. Trap
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d.
Poids n.d. 0,692 lb n.d. 1,049 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top