CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion P-trap 2-Piece Socket fittings come in 1-1/2" and 2" sizes.
  • P-trap 2-Piece Socket in 1-1/2" and 2" sizes
  • For use with Enfield electrofusion polypropylene acid waste systems
  • Unparalleled joint reliability and repeatability
  • Flame-retardant polypropylene
  • Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
  • Microprocessor controlled Enfusion Control Unit ensures secure joints
  • Temperature range from -10°F (-23°C) to 212°F (100°C)
  • Easy connecting
  • Easy to install
  • Maintenance free
  • NSF listed
Unité de mesure
Éléments
Image

P Trap - 2 piece EJ

Image

P Trap - 2 piece EJ
Type n.d. Trap
Size (in) n.d. 1 1/2 n.d. 2
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. Commonwealth of Massachusetts - Product Approval;ASTM F1412;CSA B181.3;UPC;UPC/IPC
Poids n.d. 1,526 lb n.d. 1,014 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top