CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline Mechanical Joint 2 piece P-Traps come in 1-1/2" and 2" sizes.
  • For use in Plenunline™ acid waste systems.
  • Operating temperature range from -40°F (-40°C) to 285°F (140°C).
  • Ideally suited for plenum applications.
  • Can be disassembled and re-used.
  • Mechanical joints.
  • Manufactured from Flame Retardant PVDF.
  • All plastic construction (no galvanic action, electrolysis or corrosion).
  • Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723).
  • IAPMO-listed.
  • NSF listed.
  • Certified to CSA B181.3.
  • listed to CAN/ULC-S102.2.
  • Meets ASTM F1673.
  • 2 piece P-Traps come in 1-1/2" and 2" sizes.
Unité de mesure
Éléments
P-Trap 2 piece

P-Trap 2 piece

P-Trap 2 piece

P-Trap 2 piece
Type n.d. Trap
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d.
Poids n.d. 0,988 lb n.d. 1,459 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top