CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline Mechanical Joint Double 45º Wyes (Fabricated) come in 1-1/2", 2", 3" and 4" sizes.
  • For use in Plenunline™ acid waste systems.
  • Operating temperature range from -40°F (-40°C) to 285°F (140°C).
  • Ideally suited for plenum applications.
  • Can be disassembled and re-used.
  • Mechanical joints.
  • Manufactured from Flame Retardant PVDF.
  • All plastic construction (no galvanic action, electrolysis or corrosion).
  • Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723).
  • IAPMO-listed.
  • NSF listed.
  • Certified to CSA B181.3.
  • listed to CAN/ULC-S102.2.
  • Meets ASTM F1673.
  • Double 45º Wyes (Fabricated) come in 1-1/2", 2", 3" and 4" sizes.
Unité de mesure
Éléments
Image

Double 45º Wye (Fabricated)

Image

Double 45º Wye (Fabricated)

Image

Double 45º Wye (Fabricated)

Image

Double 45º Wye (Fabricated)
Type n.d. Raccord en Y double
Type de raccord n.d.
Size 1 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Size 2 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Size 3 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Size 4 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d.
Poids n.d. 0,985 lb n.d. 1,501 lb n.d. 5,379 lb n.d. 8,669 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top