Imprimer Retour
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline cleanout tee fittings come in 1-1/2", 2", 3" and 4" sizes furnished assembled with no-heat olives and union nuts. The cleanout tee allows for clearing of blockages in the line.
  • Cleanout tee in 1-1/2", 2", 3" and 4" sizes.
  • For use with Labline acid waste systems.
  • High-performance mechanical-joint system.
  • Corrosion-resistant, all-plastic construction.
  • Easy to install, disassemble and reuse.
  • Ideal for modular systems and remodeling.
  • NSF listed.
Cleanout Tee
Unité de mesure
Éléments Cleanout Tee
156202
Cleanout Tee
Cleanout Tee
156205
Cleanout Tee
Cleanout Tee
156209
Cleanout Tee
Cleanout Tee
156214
Cleanout Tee
Type n.d. Té
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d. ASTM F1412;CSA B181.3
Poids n.d. 0,331 lb n.d. 0,569 lb n.d. 1,462 lb n.d. 2,855 lb