CAD (0)
▾
Plug (Spigot)
Caps and Plugs
Create a permanent seal in a socket fitting using this Spigot Plug.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
Unité de mesure
| Éléments |
035197 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035198 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035199 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035200 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035201 Xirtec® PVC Sch. 40 - Plug (Spigot) |
|||||
| Type | n.d. Bouchon mâle | |||||||||
| Type de raccord | n.d. Mâle | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||||||||
| Length | n.d. 0,87 in | n.d. 1,13 in | n.d. 1,26 in | n.d. 1,53 in | n.d. 1,62 in | |||||
| Poids | n.d. 0,020 lb | n.d. 0,031 lb | n.d. 0,060 lb | n.d. 0,090 lb | n.d. 0,130 lb | |||||
|
|
||||||||||
