CAD (0)
▾
Wye (Socket x Socket x Socket)
Wyes
These socket style wyes are connected to mainlines and branches via solvent welding, maintaining a leak-proof system.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036854 Xirtec® PVC Sch. 80 - Wye (Socket x Socket x Socket) |
036855 Xirtec® PVC Sch. 80 - Wye (Socket x Socket x Socket) |
036856 Xirtec® PVC Sch. 80 - Wye (Socket x Socket x Socket) |
036857 Xirtec® PVC Sch. 80 - Wye (Socket x Socket x Socket) |
036858 Xirtec® PVC Sch. 80 - Wye (Socket x Socket x Socket) |
|||||
| Type | n.d. Té en Y | |||||||||
| Type de raccord | n.d. Femelle | |||||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Normes ou certifications de l’industrie | n.d. ASTM F1970;NSF pw-G | |||||||||
|
|
||||||||||
