CAD (0)
▾
Elbow 90º (FNPT x FNPT)
Elbows
Female threaded (FPT) end fit into MPT fittings at each end, altering the direction of pipe run by 90 degrees.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036199 Xirtec® PVC Sch. 80 - Elbow 90º (FNPT x FNPT) |
036200 Xirtec® PVC Sch. 80 - Elbow 90º (FNPT x FNPT) |
036201 Xirtec® PVC Sch. 80 - Elbow 90º (FNPT x FNPT) |
036202 Xirtec® PVC Sch. 80 - Elbow 90º (FNPT x FNPT) |
036203 Xirtec® PVC Sch. 80 - Elbow 90º (FNPT x FNPT) |
|||||
| Type | n.d. Coude | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Angle | n.d. 90 º | |||||||||
| Standards/Certifications | n.d. Marine Type Approval;ASTM D2464;NSF pw-G | |||||||||
| Poids | n.d. 0,104 lb | n.d. 0,126 lb | n.d. 0,227 lb | n.d. 0,362 lb | n.d. 0,445 lb | |||||
|
|
||||||||||
