CAD (0)
▾
Elbow Street 90º (Spigot x Socket)
Elbows
This street elbow allows you to shift the direction of your pipe run by 90 degrees. Used to connect solvent weld pipe to a solvent weld fitting hub.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
035128 Xirtec® PVC Sch. 40 - Elbow Street 90º (Socket x Spigot) |
035129 Xirtec® PVC Sch. 40 - Elbow Street 90º (Socket x Spigot) |
||
| Type | n.d. Coude mâle et femelle | |||
| Type de raccord | n.d. Femelle – mâle | |||
| Size (in) | n.d. 1 | n.d. 1 1/2 | ||
| Matériau | n.d. PVC | |||
| Schedule | n.d. Schedule 40 | |||
| Angle | n.d. | |||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||
| Poids | n.d. 0,119 lb | n.d. 0,320 lb | ||
|
|
||||
