CAD (0)
▾
1/4 Bend (90°) EJ
Elbows
The Enfield Electrofusion 1/4 Bend (90°) EJ fitting offers a secure connection within the IPEX Enfield Electrofusion acid waste system. Enfield fittings help waste to travel safely and securely throughout the piping with an easy installation process that costs 50% less than glass systems. Built to withstand a wide range of temperatures and high pH levels, the Enfield Electrofusion system utilizes durable polypropylene pipes suitable for chemical and acid waste disposal in a variety of tough environments and applications. The innovative and reliable design features a microprocessor-controlled unit that provides peak performance and monitoring for efficiency, safety, and ease of use. Enfield Electrofusion 1/4 Bend (90°) EJ fittings are available in sizes 1-1/2", 2", 3", 4" and 6".
- Enfield Electrofusion 1/4 Bend (90°) EJ fitting for the IPEX Enfield Electrofusion acid waste system
- Allows for secure transition and flow within the polypropylene pipes
- Durable and able to withstand a wide temperature range
- Chemical resistant and tolerant to high pH levels
- Ideal for tough environments such as laboratories and industrial plants
- Easy to install and costs 50% less than glass
- Available in sizes 1-1/2", 2", 3", 4" and 6"
Unité de mesure
| Éléments |
257181 1/4 Bend (90°) EJ |
257184 1/4 Bend (90°) EJ |
257031 1/4 Bend (90°) EJ |
257032 1/4 Bend (90°) EJ |
257033 1/4 Bend (90°) EJ |
|||||
| Type | n.d. Coude | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Matériau | n.d. | |||||||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | |||||||||
| Poids | n.d. 0,243 lb | n.d. 0,386 lb | n.d. 0,860 lb | n.d. 1,323 lb | n.d. 3,100 lb | |||||
|
|
||||||||||
