CAD (0)
▾
Fabricated 1/4 Bend (90°) EJ
Elbows
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion fabricated 1/4 bend (socket x socket) fittings come in 8", 10" and 12" sizes.
- Fabricated 1/4 bend (socket x socket) in 8", 10" and 12" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
Unité de mesure
| Éléments |
257185 Fabricated 1/4 Bend (90°) EJ |
257182 Fabricated 1/4 Bend (90°) EJ |
257183 Fabricated 1/4 Bend (90°) EJ |
|||
| Type | n.d. Coude | |||||
| Type de raccord | n.d. | |||||
| Size 1 (in) | n.d. 8 | n.d. 10 | n.d. 12 | |||
| Size 2 (in) | n.d. 8 | n.d. 10 | n.d. 12 | |||
| Matériau | n.d. | |||||
| Standards/Certifications | n.d. | |||||
| Poids | n.d. 11,890 lb | n.d. 18,554 lb | n.d. 22,194 lb | |||
|
|
||||||
