| Éléments |
156461 Duriron Adapter MJ x Spigot |
156462 Duriron Adapter MJ x Spigot |
156463 Duriron Adapter MJ x Spigot |
156464 Duriron Adapter MJ x Spigot |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | ||||
| Poids | n.d. 0,112 lb | n.d. 0,174 lb | n.d. 0,505 lb | n.d. 0,774 lb | ||||
|
|
||||||||