| Éléments |
156451 Glass Adapter MJ x Bead |
156452 Glass Adapter MJ x Bead |
156453 Glass Adapter MJ x Bead |
156454 Glass Adapter MJ x Bead |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC | |||||||
| Poids | n.d. 0,082 lb | n.d. 0,139 lb | n.d. 0,423 lb | n.d. 0,699 lb | ||||
|
|
||||||||