Imprimer Retour
Join two pieces of different size threaded pipe or MPT fittings using a female threaded (FPT) reducer coupling.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Resistance to ignition due to its PVC construction.
  • Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
  • Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.
Coupling Reducing (FNPT x FNPT)
Unité de mesure
Éléments Coupling Reducing (FNPT x FNPT)
036748
Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT)
Coupling Reducing (FNPT x FNPT)
036749
Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT)
Coupling Reducing (FNPT x FNPT)
036750
Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT)
Coupling Reducing (FNPT x FNPT)
036751
Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT)
Coupling Reducing (FNPT x FNPT)
036754
Xirtec® PVC Sch. 80 - Coupling Reducing (FNPT x FNPT)
Type n.d. Manchon de réduction
Type de raccord n.d. FNPT
Size 1 (in) n.d. 3/4 n.d. 1 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Size 2 (in) n.d. 1/2 n.d. 1/2 n.d. 3/4 n.d. 3/4 n.d. 1
Matériau n.d. C-PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. Marine Type Approval;ASTM D2467;NSF pw-G
Poids n.d. 0,090 lb n.d. 0,201 lb n.d. 0,201 lb n.d. 0,291 lb n.d. 0,311 lb