| Éléments |
156397 Reducing Coupling Loose Nut x MJ |
156398 Reducing Coupling Loose Nut x MJ |
156400 Reducing Coupling Loose Nut x MJ |
156399 Reducing Coupling Loose Nut x MJ |
156401 Reducing Coupling Loose Nut x MJ |
|||||
| Type | n.d. Manchon de réduction | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||||||
| Poids | n.d. 0,117 lb | n.d. 0,249 lb | n.d. 0,276 lb | n.d. 0,481 lb | n.d. 0,498 lb | |||||
|
|
||||||||||