Imprimer Retour
The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion coupling socket in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes.
  • Enfield Electrofusion coupling socket for the IPEX Enfield Electrofusion acid waste system
  • Creates a secure, fitted connection for optimal control
  • Built to withstand highly corrosive chemicals and pH levels
  • Easy to install and maintain
  • Available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes
Coupling EJ
Unité de mesure
Éléments Coupling EJ
257141
Coupling EJ
Coupling EJ
257146
Coupling EJ
Coupling EJ
257149
Coupling EJ
Coupling EJ
257153
Coupling EJ
Coupling EJ
257157
Coupling EJ
Type n.d. Manchon
Size 1 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4 n.d. 6
Size 2 (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4 n.d. 6
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval
Poids n.d. 0,174 lb n.d. 0,331 lb n.d. 0,560 lb n.d. 0,714 lb n.d. 1,640 lb