| Éléments |
156241 Cleanout Plug |
156242 Cleanout Plug |
156243 Cleanout Plug |
156244 Cleanout Plug |
||||
| Type | n.d. Bouchon mâle | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||||
| Poids | n.d. 0,053 lb | n.d. 0,141 lb | n.d. 0,298 lb | n.d. 0,529 lb | ||||
|
|
||||||||