| Éléments |
035900 Xirtec® PVC Sch. 40 - Union Buna (Socket x Socket) |
035901 Xirtec® PVC Sch. 40 - Union Buna (Socket x Socket) |
035902 Xirtec® PVC Sch. 40 - Union Buna (Socket x Socket) |
035903 Xirtec® PVC Sch. 40 - Union Buna (Socket x Socket) |
035904 Xirtec® PVC Sch. 40 - Union Buna (Socket x Socket) |
|||||
| Type | n.d. Union | |||||||||
| Type de raccord | n.d. Femelle | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Poids | n.d. 0,123 lb | n.d. 0,152 lb | n.d. 0,190 lb | n.d. 0,511 lb | n.d. 0,606 lb | |||||
|
|
||||||||||