| Éléments |
059529 XirtecMD PVCC de schedule 80 – Union Viton (FNPT x FNPT) |
059530 XirtecMD PVCC de schedule 80 – Union Viton (FNPT x FNPT) |
059531 XirtecMD PVCC de schedule 80 – Union Viton (FNPT x FNPT) |
059532 XirtecMD PVCC de schedule 80 – Union Viton (FNPT x FNPT) |
059533 XirtecMD PVCC de schedule 80 – Union Viton (FNPT x FNPT) |
|||||
| Type | n.d. Union | |||||||||
| Dimension | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Poids | n.d. 0,538 lb | n.d. 0,606 lb | n.d. 0,732 lb | n.d. 0,899 lb | n.d. 1,287 lb | |||||
|
|
||||||||||