Imprimer Retour
A core component in the innovative IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing allows for seamless operation in a variety of applications. This durable piece fits within the piping system to allow for operational control and temperature regulation while securing the joints for optimal performance. Durable and corrosion-resistant, this piece is easy to install within the microprocessor-controlled acid waste unit. IPEX's innovative system is ideal for a variety of tough environments, including industrial plants, laboratories and more. This Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing comes in a range of sizes that includes: 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10".
  • Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Chemical resistant and able to withstand high corrosion and temperature levels
  • Fits seamlessly to allow temperature control and operational performance
  • Available in sizes 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10"
Fabricated Reducing Bushing Sp x EJ
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

257489 n.d. 4 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257490 n.d. 6 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257488 n.d. 8 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257471 n.d. 10 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1