CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755425 | n.d. 1 1/2 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 2,10 in | Width n.d. 2.274 in | Height n.d. 2.262 in |
| 755426 | n.d. 2 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 2,61 in | Width n.d. 2.72 in | Height n.d. 2.716 in |
| 755427 | n.d. 3 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 3,40 in | Width n.d. 4.05 in | Height n.d. 3.98 in |
| 755428 | n.d. 4 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 3,66 in | Width n.d. 5.11 in | Height n.d. 5.081 in |
| 755429 | n.d. 6 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 5,09 in | Width n.d. 7.298 in | Height n.d. 7.258 in |