CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755270 | n.d. 1 1/2 in. Size Female Adapter (H x FPT) | Longueur n.d. 1,69 in | Width n.d. 2.355 in | Height n.d. 2.355 in |
| 755271 | n.d. 2 in. Size Female Adapter (H x FPT) | Longueur n.d. 1,80 in | Width n.d. 2.828 in | Height n.d. 2.828 in |
| 755272 | n.d. 3 in. Size Female Adapter (H x FPT) | Longueur n.d. 3,03 in | Width n.d. 4.084 in | Height n.d. 4.076 in |
| 755273 | n.d. 4 in. Size Female Adapter (H x FPT) | Longueur n.d. 3,13 in | Width n.d. 5.214 in | Height n.d. 5.124 in |