CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755501 | n.d. 1 1/2 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 1,54 in | Width n.d. 2.312 in | Height n.d. 2.31 in |
| 755503 | n.d. 2 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 1,60 in | Width n.d. 2.809 in | Height n.d. 2.807 in |
| 755505 | n.d. 3 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 2,64 in | Width n.d. 4.1 in | Height n.d. 4.097 in |
| 755507 | n.d. 4 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 2,94 in | Width n.d. 5.145 in | Height n.d. 5.146 in |
| 755509 | n.d. 6 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 4,48 in | Width n.d. 7.394 in | Height n.d. 7.39 in |