CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751902 | n.d. 1 1/2 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 2,26 in | Width n.d. 2.308 in | Height n.d. 2.308 in |
| 751910 | n.d. 2 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 2,34 in | Width n.d. 2.799 in | Height n.d. 2.799 in |
| 751918 | n.d. 3 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 3,66 in | Width n.d. 4.084 in | Height n.d. 4.084 in |
| 751926 | n.d. 4 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 4,94 in | Width n.d. 5.116 in | Height n.d. 5.116 in |
| 751931 | n.d. 6 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 7,38 in | Width n.d. 7.38 in | Height n.d. 5.55 in |