CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751136 | n.d. 1 1/2 in. Size Female Adapter (H x FPT) | Longueur n.d. 1,69 in | Width n.d. 2.347 in | Height n.d. 2.347 in |
| 751143 | n.d. 2 in. Size Female Adapter (H x FPT) | Longueur n.d. 1,79 in | Width n.d. 2.814 in | Height n.d. 2.814 in |
| 751149 | n.d. 3 in. Size Female Adapter (H x FPT) | Longueur n.d. 3,04 in | Width n.d. 4.079 in | Height n.d. 4.072 in |
| 751155 | n.d. 4 in. Size Female Adapter (H x FPT) | Longueur n.d. 3,38 in | Width n.d. 5.118 in | Height n.d. 5.118 in |
| 751161 | n.d. 6 in. Size Female Adapter (H x FPT) | Longueur n.d. 4,49 in | Width n.d. 7.374 in | Height n.d. 7.368 in |