CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Dimension L

Dimension W

Dimension H

n.d. 6 x 4 in. Size Extended Bushing (SPG x H) n.d. 6.98 in n.d. 6.98 in n.d. 5.76 in
n.d. 8 x 4 in. Size Extended Bushing (SPG x H) n.d. 9.25 in n.d. 9.25 in n.d. 8.38 in
n.d. 8 x 6 in. Size Extended Bushing (SPG x H) n.d. 9.28 in n.d. 9.28 in n.d. 8.63 in
n.d. 10 x 8 in. Size Extended Bushing (SPG x H) n.d. 11.39 in n.d. 11.39 in n.d. 15.75 in
n.d. 12 x 4 in. Size Extended Bushing (SPG x H) n.d. 13.65 in n.d. 13.65 in n.d. 7.63 in
n.d. 12 x 6 in. Size Extended Bushing (SPG x H) n.d. 13.7 in n.d. 13.7 in n.d. 7.7 in
n.d. 12 x 8 in. Size Extended Bushing (SPG x H) n.d. 13.39 in n.d. 13.39 in n.d. 19.5 in
n.d. 10 x 4 in. Size Extended Bushing (SPG x H) n.d. n.d. n.d.
n.d. 10 x 6 in. Size Extended Bushing (SPG x H) n.d. n.d. n.d.
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top