CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755200 | n.d. 2 x 1 1/2 in. Size Flush Bushing (SPG x H) | Longueur n.d. 2,39 in | Width n.d. 2.392 in | Height n.d. 2.392 in |
| 755204 | n.d. 3 x 1 1/2 in. Size Flush Bushing (SPG x H) | Longueur n.d. 4,25 in | Width n.d. 4.25 in | Height n.d. 4.25 in |
| 755201 | n.d. 3 x 2 in. Size Flush Bushing (SPG x H) | Longueur n.d. 3,94 in | Width n.d. 3.944 in | Height n.d. 3.944 in |
| 755203 | n.d. 4 x 2 in. Size Flush Bushing (SPG x H) | Longueur n.d. 4,70 in | Width n.d. 4.702 in | Height n.d. 4.702 in |
| 755202 | n.d. 4 x 3 in. Size Flush Bushing (SPG x H) | Longueur n.d. 5,05 in | Width n.d. 5.05 in | Height n.d. 5.05 in |
| 755205 | n.d. 6 x 3 in. Size Flush Bushing (SPG x H) | Longueur n.d. 7,19 in | Width n.d. 7.186 in | Height n.d. 7.186 in |
| 755206 | n.d. 6 x 4 in. Size Flush Bushing (SPG x H) | Longueur n.d. 6,64 in | Width n.d. 6.643 in | Height n.d. 6.643 in |
| 226118 | n.d. 8 x 6 in. Size Flush Bushing (SPG x H) | Longueur n.d. 9,17 in | Width n.d. 9.17 in | Height n.d. 4.56 in |
| 226117 | n.d. 10 x 8 in. Size Flush Bushing (SPG x H) | Longueur n.d. 11,63 in | Width n.d. 11.63 in | Height n.d. 5.44 in |