CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 750890 | n.d. 1 1/2 x 1/2 in. Size Flush Bushing (SPG x FPT) | Longueur n.d. 1,17 in | Width n.d. 2.001 in | Height n.d. 2.001 in |
| 750894 | n.d. 1 1/2 x 3/4 in. Size Flush Bushing (SPG x FPT) | Longueur n.d. 1,08 in | Width n.d. 2.002 in | Height n.d. 2.002 in |
| 750902 | n.d. 1 1/2 x 1 1/4 in. Size Flush Bushing (SPG x FPT) | Longueur n.d. 0,92 in | Width n.d. 2.003 in | Height n.d. 2.003 in |
| 750910 | n.d. 2 x 1 1/2 in. Size Flush Bushing (SPG x FPT) | Longueur n.d. 1,04 in | Width n.d. 2.45 in | Height n.d. 2.448 in |