CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Height |
|---|---|---|---|---|
| 751302 | n.d. 1 1/4 in. Size Cleanout Plug (MPT) | Length n.d. 0.978 in | Width n.d. 1.628 in | Height n.d. 1.628 in |
| 751310 | n.d. 1 1/2 in. Size Cleanout Plug (MPT) | Length n.d. 1.349 in | Width n.d. 1.883 in | Height n.d. 1.883 in |
| 751319 | n.d. 2 in. Size Cleanout Plug (MPT) | Length n.d. 1.362 in | Width n.d. 2.35 in | Height n.d. 2.35 in |
| 751341 | n.d. 2 1/2 in. Size Cleanout Plug (MPT) | Length n.d. 1.514 in | Width n.d. 2.848 in | Height n.d. 2.842 in |
| 751329 | n.d. 3 in. Size Cleanout Plug (MPT) | Length n.d. 1.764 in | Width n.d. 1.46 in | Height n.d. 1.458 in |
| 751342 | n.d. 3 1/2 in. Size Cleanout Plug (MPT) | Length n.d. 1.74 in | Width n.d. 3.932 in | Height n.d. 3.928 in |
| 751338 | n.d. 4 in. Size Cleanout Plug (MPT) | Length n.d. 1.894 in | Width n.d. 4.447 in | Height n.d. 4.444 in |
| 751347 | n.d. 6 in. Size Cleanout Plug (MPT) | Length n.d. 1.98 in | Width n.d. 6.582 in | Height n.d. 6.572 in |

