CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Height |
|---|---|---|---|---|
| 751370 | n.d. 2 in. Size Countersunk Plug (MPT) | Length n.d. 0.625 in | Width n.d. 2.374 in | Height n.d. 2.374 in |
| 751372 | n.d. 3 in. Size Countersunk Plug (MPT) | Length n.d. 0.804 in | Width n.d. 3.454 in | Height n.d. 3.45 in |
| 751374 | n.d. 4 in. Size Countersunk Plug (MPT) | Length n.d. 0.877 in | Width n.d. 4.46 in | Height n.d. 4.458 in |
| 751376 | n.d. 6 in. Size Countersunk Plug (MPT) | Length n.d. 1.028 in | Width n.d. 7.183 in | Height n.d. 7.181 in |