CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751180 | n.d. 1 1/4 in. Size Coupling (H x H) | Longueur n.d. 1,52 in | Width n.d. 1.997 in | Height n.d. 1.997 in |
| 751185 | n.d. 1 1/2 in. Size Coupling (H x H) | Longueur n.d. 1,49 in | Width n.d. 2.249 in | Height n.d. 2.245 in |
| 751196 | n.d. 2 in. Size Coupling (H x H) | Longueur n.d. 1,64 in | Width n.d. 2.724 in | Height n.d. 2.724 in |
| 751203 | n.d. 3 in. Size Coupling (H x H) | Longueur n.d. 3,25 in | Width n.d. 3.956 in | Height n.d. 3.954 in |
| 751209 | n.d. 4 in. Size Coupling (H x H) | Longueur n.d. 3,78 in | Width n.d. 5.048 in | Height n.d. 5.028 in |
| 751215 | n.d. 6 in. Size Coupling (H x H) | Longueur n.d. 6,16 in | Width n.d. 7.296 in | Height n.d. 7.294 in |

