CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751192 | n.d. 1 1/2 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 1,56 in | Width n.d. 2.235 in | Height n.d. 2.232 in |
| 751199 | n.d. 2 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 1,64 in | Width n.d. 2.726 in | Height n.d. 2.724 in |
| 751206 | n.d. 3 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 3,24 in | Width n.d. 3.963 in | Height n.d. 3.96 in |
| 751212 | n.d. 4 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 3,80 in | Width n.d. 5.036 in | Height n.d. 5.032 in |