CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755290 | n.d. 2 x 1 1/2 in. Size Reduced Coupling (H x H) | Longueur n.d. 1,99 in | Width n.d. 2.729 in | Height n.d. 2.721 in |
| 755291 | n.d. 3 x 1 1/2 in. Size Reduced Coupling (H x H) | Longueur n.d. 3,40 in | Width n.d. 3.977 in | Height n.d. 3.971 in |
| 755292 | n.d. 3 x 2 in. Size Reduced Coupling (H x H) | Longueur n.d. 3,20 in | Width n.d. 3.979 in | Height n.d. 3.977 in |
| 755293 | n.d. 4 x 2 in. Size Reduced Coupling (H x H) | Longueur n.d. 3,92 in | Width n.d. 5.1 in | Height n.d. 5.094 in |
| 755294 | n.d. 4 x 3 in. Size Reduced Coupling (H x H) | Longueur n.d. 4,01 in | Width n.d. 5.068 in | Height n.d. 5.056 in |
| 755302 | n.d. 6 x 4 in. Size Reduced Coupling (H x H) | Longueur n.d. 6,31 in | Width n.d. 7.257 in | Height n.d. 7.254 in |
| 226133 | n.d. 8 x 4 in. Size Reduced Coupling (H x H) | Longueur n.d. 9,33 in | Width n.d. 9.33 in | Height n.d. 8.44 in |
| 226132 | n.d. 8 x 6 in. Size Reduced Coupling (H x H) | Longueur n.d. 9,33 in | Width n.d. 9.33 in | Height n.d. 8.44 in |