CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755281 | n.d. 1 1/2 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 1,49 in | Width n.d. 2.245 in | Height n.d. 2.245 in |
| 755283 | n.d. 2 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 1,64 in | Width n.d. 2.72 in | Height n.d. 2.718 in |
| 755285 | n.d. 3 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 3,21 in | Width n.d. 3.995 in | Height n.d. 3.991 in |
| 755287 | n.d. 4 in. Size Repair Coupling w/o a Pipe Stop (H x H) | Longueur n.d. 3,79 in | Width n.d. 5.026 in | Height n.d. 5.024 in |