CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755175 | n.d. 1 1/2 in. Size 22 1/2º Bend Elbow (H x H) | Longueur n.d. 2,60 in | Width n.d. 2.3 in | Hauteur n.d. 2,80 in |
| 755176 | n.d. 2 in. Size 22 1/2º Bend Elbow (H x H) | Longueur n.d. 3,20 in | Width n.d. 2.7 in | Hauteur n.d. 3,60 in |
| 755177 | n.d. 3 in. Size 22 1/2º Bend Elbow (H x H) | Longueur n.d. 4,60 in | Width n.d. 4 in | Hauteur n.d. 5,00 in |
| 755178 | n.d. 4 in. Size 22 1/2º Bend Elbow (H x H) | Longueur n.d. 5,90 in | Width n.d. 5 in | Hauteur n.d. 6,30 in |
| 755179 | n.d. 6 in. Size 22 1/2º Bend Elbow (H x H) | Longueur n.d. 8,70 in | Width n.d. 7.2 in | Hauteur n.d. 10,00 in |

