CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755185 | n.d. 1 1/2 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 2,26 in | Width n.d. 2.264 in | Hauteur n.d. 2,26 in |
| 755186 | n.d. 2 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 2,74 in | Width n.d. 2.735 in | Hauteur n.d. 2,74 in |
| 755187 | n.d. 3 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 4,00 in | Width n.d. 3.998 in | Hauteur n.d. 4,00 in |
| 755188 | n.d. 4 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 5,06 in | Width n.d. 5.055 in | Hauteur n.d. 5,06 in |
| 755189 | n.d. 6 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 7,25 in | Width n.d. 7.25 in | Hauteur n.d. 7,25 in |

