CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755160 | n.d. 1 1/2 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 3,20 in | Width n.d. 2.3 in | Hauteur n.d. 4,00 in |
| 755161 | n.d. 2 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 4,00 in | Width n.d. 2.7 in | Hauteur n.d. 5,10 in |
| 755162 | n.d. 3 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 5,80 in | Width n.d. 4 in | Hauteur n.d. 7,00 in |
| 755163 | n.d. 4 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 7,10 in | Width n.d. 5.1 in | Hauteur n.d. 8,50 in |
| 626102 | n.d. 8 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 12,23 in | Width n.d. 9.31 in | Hauteur n.d. 13,64 in |

