CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755086 | n.d. 1 1/2 in. Size 90º Bend (H x H) | Longueur n.d. 3,60 in | Width n.d. 2.3 in | Hauteur n.d. 3,70 in |
| 755087 | n.d. 2 in. Size 90º Bend (H x H) | Longueur n.d. 2,72 in | Width n.d. 2.722 in | Hauteur n.d. 2,72 in |
| 755075 | n.d. 2 x 1 1/2 in. Size 90º Bend (H x H) | Longueur n.d. 2,73 in | Width n.d. 2.728 in | Hauteur n.d. 2,73 in |
| 755088 | n.d. 3 in. Size 90º Bend (H x H) | Longueur n.d. 6,80 in | Width n.d. 4.1 in | Hauteur n.d. 6,80 in |
| 755089 | n.d. 4 in. Size 90º Bend (H x H) | Longueur n.d. 8,10 in | Width n.d. 5.1 in | Hauteur n.d. 8,20 in |
| 755090 | n.d. 6 in. Size 90º Bend (H x H) | Longueur n.d. 11,90 in | Width n.d. 7.3 in | Hauteur n.d. 11,90 in |
| 626091 | n.d. 8 in. Size 90º Bend (H x H) | Longueur n.d. 14,85 in | Width n.d. 9.31 in | Hauteur n.d. 14,75 in |

