CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755100 | n.d. 1 1/2 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 4,60 in | Width n.d. 2.2 in | Hauteur n.d. 4,60 in |
| 755101 | n.d. 2 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 5,40 in | Width n.d. 2.7 in | Hauteur n.d. 5,40 in |
| 755102 | n.d. 3 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 7,70 in | Width n.d. 4 in | Hauteur n.d. 7,70 in |
| 755103 | n.d. 4 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 9,40 in | Width n.d. 5 in | Hauteur n.d. 9,40 in |

