CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750794 | n.d. 1 1/2 in. Size 22 1/2º Bend (H x H) | Longueur n.d. 2,64 in | Width n.d. 2.266 in | Hauteur n.d. 2,75 in |
| 750798 | n.d. 2 in. Size 22 1/2º Bend (H x H) | Longueur n.d. 3,22 in | Width n.d. 2.733 in | Hauteur n.d. 3,58 in |
| 750802 | n.d. 3 in. Size 22 1/2º Bend (H x H) | Longueur n.d. 4,69 in | Width n.d. 3.977 in | Hauteur n.d. 5,27 in |
| 750807 | n.d. 4 in. Size 22 1/2º Bend (H x H) | Longueur n.d. 5,89 in | Width n.d. 5.038 in | Hauteur n.d. 6,32 in |
| 750811 | n.d. 6 in. Size 22 1/2º Bend (H x H) | Longueur n.d. 8,76 in | Width n.d. 7.28 in | Hauteur n.d. 10,10 in |

