CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750820 | n.d. 1 1/2 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 2,62 in | Width n.d. 2.246 in | Hauteur n.d. 2,65 in |
| 750821 | n.d. 2 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 3,22 in | Width n.d. 2.74 in | Hauteur n.d. 3,41 in |
| 750822 | n.d. 3 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 4,72 in | Width n.d. 3.986 in | Hauteur n.d. 5,25 in |
| 750824 | n.d. 4 in. Size 22 1/2º Street Bend (SPG x H) | Longueur n.d. 5,89 in | Width n.d. 5.034 in | Hauteur n.d. 6,26 in |

