CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750720 | n.d. 1 1/2 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 3,15 in | Width n.d. 2.25 in | Hauteur n.d. 3,78 in |
| 750722 | n.d. 2 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 3,90 in | Width n.d. 2.716 in | Hauteur n.d. 4,70 in |
| 750726 | n.d. 3 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 5,66 in | Width n.d. 3.98 in | Hauteur n.d. 6,84 in |
| 750729 | n.d. 4 in. Size 45º Long Turn Bend (H x H) | Longueur n.d. 7,19 in | Width n.d. 5.047 in | Hauteur n.d. 8,57 in |

