CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750611 | n.d. 1 1/2 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 3,17 in | Width n.d. 2.252 in | Hauteur n.d. 3,76 in |
| 750614 | n.d. 2 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 3,87 in | Width n.d. 2.721 in | Hauteur n.d. 4,69 in |
| 750617 | n.d. 3 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 5,64 in | Width n.d. 3.98 in | Hauteur n.d. 6,83 in |
| 750620 | n.d. 4 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 6,91 in | Width n.d. 5.05 in | Hauteur n.d. 8,56 in |

