CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750677 | n.d. 1 1/2 in. Size 90º Street Bend (SPG x H) | Longueur n.d. 3,51 in | Width n.d. 2.247 in | Hauteur n.d. 3,51 in |
| 750685 | n.d. 2 in. Size 90º Street Bend (SPG x H) | Longueur n.d. 4,40 in | Width n.d. 2.728 in | Hauteur n.d. 4,41 in |
| 750692 | n.d. 3 in. Size 90º Street Bend (SPG x H) | Longueur n.d. 6,68 in | Width n.d. 3.983 in | Hauteur n.d. 6,59 in |
| 750701 | n.d. 4 in. Size 90º Street Bend (SPG x H) | Longueur n.d. 8,00 in | Width n.d. 5.05 in | Hauteur n.d. 8,22 in |

